Are you looking to implement cutting-edge machines and plant concepts or modernise existing installations? With specialist advice and innovative software you can rest easy that you have an expert at your side for choosing products, energy efficient drive dimensioning, project planning and commissioning.
And all this adds to a profitable outcome for you: the best drive solution and a lean process along the your value-added chain. Using 12 defined drive solutions, the following pages contain an introduction on the options available for the precise implementation of your machine tasks. It's as easy as that.
The correct solution for any task:
Conveyor drives
Conveyor drives
Do you need to transport or sort material? Then look no further than our smooth conveyor drives. They are an indispensable part of any warehouse and logistics systems or between processing stations in...
Travelling drives
Travelling drives
Both horizontal and angled travel paths are catered for by wheel, rail or free-standing tracking options.
Pumps and fans
Pumps and fans
Pumps and fans are employed to ensure efficient performance wherever the task involves conveying items and/or compressing liquid and gaseous substances.
Shaper drives
Shaper drives
Shaper drives are used to create workpieces from the raw material or to provide these with their final shape. Covering the entire range of different shaping processes, you can benefit from our...
Synchronous drives
Synchronous drives
Synchronous drives are the most common choice for processing continuous materials. They are perfect for manufacturing, transporting, processing or finishing materials such as paper, film, textile yarn...
Winding drives
Winding drives
What you need to know when processing continuous material:
Winding and unwinding of the material is critical to the entire process. With winding drives, you are fully equipped to unwind stored...
Positioning drives
Positioning drives
Do your goods, workpieces or tools need to moved exactly to a predetermined target position?
Our positioning drives are just what you need. They work in rotary or linear direction, moving goods and...
Hoist drives
Hoist drives
Hoist drives are used for lifting/lowering loads and holding them in defined positions chosen by you. They are controlled by a limit switch or through the use of additional sensors.
Tool drives
Tool drives
A tool drive determines the rotary speed of a tool and therefore provides the machining performance. Whether for material cutting or removing applications, our drives never fail to deliver the desired...
Coordinated drives
Coordinated drives
Coordinated drives, such as handling systems, offer you extreme flexibility. They are used to move goods, workpieces or tools along defined paths or freely within an open space. These drives are even...
Electronic cam
Electronic cam
Increased productivity and high dynamic performance in all non-linear movements can be achieved with an electronic cam drive. It converts linear position information into a curved motion profile using...
Cross cutter/flying saw
Cross cutter/flying saw
Hit the right cycle for continuous machining processes using our cross cutter or flying saw. Any continuous material that is to be machined or cut while in motion is carried into the following...