g500-S shaft-mounted helical gearboxes

Efficient and slim.

The slimline shaft-mounted helical gearboxes are characterized by high permissible radial forces, closely stepped ratios and a low backlash.

They are available in a 2- and 3-stage design with a torque of up to 168164 lb-in (19000 Nm) and a ratio of up to i=495.

Advantages:

  • Slim-line design saves precious installation space for the machine
  • Solid shaft, hollow shaft and shrink disc for direct integration into the machine
  • High level of accuracy and axial output for maximum efficiency
  • Parallel offset output shaft provides ample free space for applications

Can be combined with the following motors:

  • With Lenze Smart Motor m300 at a rated torque of 15.458 and 44.25 lb-in (1.75 and 5 Nm)
  • With IE1, IE2 and IE3 three-phase AC motors according to the ErP Directive in the power range from 0.08 to 60 Hp (0.06 to 55 kW)
  • With inverter-optimized MF three-phase AC motors in the power range from (0.74 to 29.50 Hp) 0.55 to 22 kW
  • With synchronous servo motors and asynchronous servo motors in the power range from 0.33 to 52 Hp (0.25 to 38.4 kW)
g700-P planetary gearboxes

g700-P planetary gearboxes

g700-P planetary gearboxes

g700-P planetary gearboxes

The g700 planetary gearbox is an excellent solution for dynamic and cost-optimized applications.

MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

MPR/MPG planetary gearboxes

The combination of Vogel MPR and MPG planetary gearbox and Lenze servo motor is the optimum solution for dynamic or highly dynamic applications which require maximum precision.

g500-H helical gearboxes

g500-H helical gearboxes

g500-H helical gearboxes

g500-H helical gearboxes

The robust helical gearboxes are characterized by high permissible radial forces, closely stepped speed reduction ratios and a low backlash.

GST helical gearboxes

GST helical gearboxes

GST helical gearboxes

GST helical gearboxes

In combination with three-phase AC and servo motors, our helical gearboxes represent a compact, powerful drive unit.

GFL shaft-mounted helical gearboxes

GFL shaft-mounted helical gearboxes

GFL shaft-mounted helical gearboxes

GFL shaft-mounted helical gearboxes

In combination with three-phase AC and servo motors, our shaft-mounted helical gearboxes represent a compact, effective drive unit.