Automation goes blue. And your machine is ready for the smart factory.

Visit us at the SMART Automation Austria in Vienna. Between the 15th and 17th of May in Hall A at Stand 0214.

A thorough understanding of your machine.

We have 70 years of experience in motion control for machines, and we accompany you in all phases of the engineering process right up to the perfect solution - from coming up with the initial idea to formulating a concept, developing solutions, manufacturing the machine and ensuring it runs smoothly. This enables you to reduce the time you spend on development work and gives you more space to focus on your core competences.

Flexibilty through scalable hardware.

Thanks to our comprehensive automation platform - with everything from the control level to the field level and the electromechanics - you enjoy maximum flexibility for creating completely new possibilities with absolutely all applications, from small machine modules all the way up to complex systems.

Reliability through modulare software.

Do your software engineering quickly, easily and reliably. Our set of software modules, consisting of tested, ready-to-use machine solutions and technology applications make this possible.

Networking through digital solutions.

Digital engineering solutions:

Make complex automation interactions easier to understand for programmers and design engineers - with a digital twin, for example.

Digital service solutions:

Increase the productivity and the reliability of your machines and systems. Use a market-tested complete solution during machine operations, with integrated security for secure connectivity and secure data transfer from the machine to the cloud and back again. Profit from the secure storage and analysis of all data and its ensuing utilisation by means of smart applications.

Meet the people at Lenze who make this and many other things happen.


Boundless freedom – boundaries between Controller-based and Drive-based automation are disappearing

Lenze is opening a new chapter in automation: our new Servo Inverter i950 removes the boundaries between controller-based and drive-based automation. For you this means that in future you will be able to choose between a centralised or a decentralised automation topology or an intelligent mix of the two. By introducing this new module in the automation platform we are making the software engineering easier: it will become irrelevant whether a servo inverter is integrated into the machine topology as a simple actuating drive, or as a parameterisable axis, or as a freely programmable axis.

Our comprehensive, future-proof portfolio covers the control level, the field level and the electromechanics, and it ensures that the data communication is standardised right up to the cloud level. It gives you solutions that enable you to meet all your requirements easily and efficiently with the greatest possible flexibility.

Benefits for you:

  • Automation systems that are comprehensive and scalable
  • The same application software can be used in all the machine modules
  • Independent machine modules can be individually operated and freely combined
  • The old vision of machines with “plug & play” function units can now, for the first time, be realised without adapting a single line of software code.


Software Toolbox for modular machine concepts.

Software Toolbox for modular machine concepts.

Modularisation is an effective way of reducing engineering times in the development of flexible machines. Standardised modules can easily be used again, test times and error rates are reduced, and there is more time left for you to work on the special machine features that are important for your customers.

This is how we make it easier for you to modularise your machine:

  • Our Lenze FAST Application Software Toolbox enables you to easily develop and structure a modular machine control.
  • The individual machine modules can be optimally equipped with finely scalable drive and control technology from our programme of modules.
  • Open, manufacturer-independent standards and modern communication interfaces ensure that the vertical and horizontal interplay is synchronised.
  • The "Optional Participants" function allows you the option of adding or removing modules and bus participants.

This is the way to create machinery, electronics and software all as one piece, and to significantly reduce your time to market.


Shorter development times: Mechanical engineering with the virtual twin.

Shorter development times: Mechanical engineering with the virtual twin.

High-resolution virtual reality (VR) headsets are currently being used mainly to add a special kick to the experience of playing the new computer games that come onto the market every day. But Lenze has now turned these headsets into a powerful tool, putting the VR technology to very effective use in engineering and training. When VR extends to the engineering of machines and systems, though, it does not create a playful parallel world. It has a real use: the digital twin makes it easier for the machine builder to understand and solve complex automation problems. Programmers and machine designers can use a digital twin to experience their applications in action.

You can try out the possibilities yourself at our stand, and you can experience Lenze FAST, our Application Software Toolbox, in the virtual world.


Our industrial IoT solutions for Industrie 4.0

Our industrial IoT solutions for Industrie 4.0

Remote maintenance, batch size 1, big data management, cloud, vertical and horizontal integration, digital twin, predictive maintenance... Come and find out about our digital solutions at the Hannover Messe, and let us get together to talk about them:

  • A market-tested complete solution with integrated high security for secure connectivity and secure data exchange from the machine to the cloud and back again. It enables you to safely store and analyse all your data and then to prepare the information for further use. We can already provide you today with ready-made software applications so that you can immediately start doing many things with your data - from remote maintenance, data monitoring and downtime tracking to condition monitoring, performance visualisation and predictive maintenance.
  • A concept study for a hardware-free direct connection between a servo inverter and cloud infrastructures, such as the Salesforce environment. Using an MQTT stack and a WiFi connection, the device's asset data, such as the software status or the configuration, are sent to the cloud infrastructure of our subsidiary company logicline, and from there they are transferred to a mobile device.
  • Experience the kind of service that will be available for your machine in the future: our proposals for digital asset management, which - thanks to a digital twin of your machine - will give you important help in using remote maintenance and also facilitate the intelligent planning of maintenance intervals.
  • On a demonstrator, experience how vertical integration makes batch size 1 possible.


Your security solution for the secure transfer of data into the cloud, using the example of a storage and retrieval unit as an example.

Your security solution for the secure transfer of data into the cloud, using the example of a storage and retrieval unit as an example.

A key prerequisite for the success of Industry 4.0 and the smart factory is having a secure data connection between the machine and the cloud. The data must be protected against misuse and made usable for improving machine processes.

Undoubtedly, the most secure solution:

Lenze's market-tested complete solution with integrated high security.

The maximum security level "Financial Grade Security"

  • Encrypted data from the network to the cloud
  • NCP standard
  • Transparent data exchange in the company network

Ready for the future

  • OPC-UA/MQTT access to Lenze controller
  • Permanent data transfer to the cloud
  • All data is available for immediate or future analysis

Plant management

  • Monitoring of machine utilization and availability

Remote maintenance

  • Worldwide data access
  • Remote diagnostics and servicing
  • Reduces field service assignments by up to 80%

Predictive maintenance/Digital services

  • Predictive detection of potential faults on the basis of the "cloud data"
  • "Big data" as the basis for advisory services for production optimization by the OEM


Mechatronic drive packages for horizontal materials-handling technology.

Mechatronic drive packages for horizontal materials-handling technology.

Solve many standard tasks in horizontal materials-handling with integrated drive packages

  • With a single decentralised drive solution you will be able to cover a wide range of applications and reduce the number of different variants by up to 70 % - for example:

    • for pallet-handling technology with the combination of the Lenze Smart Motor and the g500 series of gearboxes, which makes life easier for you when it comes to torque and speed transmission.
    • for container-handling technology with the best technical solution consisting of the Lenze Smart Motor and the g350 gearbox.

  • Thanks to its maximum energy efficiency and a long service life, your machine will give you more productivity and maximum reliability.
  • Easy commissioning for materials-handling applications

    • for example, you can set the Lenze Smart Motor in motion in just 3 minutes by using a smartphone


Digital Services – sustainably safe and reliable operation, 24/7.

Digital Services – sustainably safe and reliable operation, 24/7.

We offer you the chance to enjoy not only maximum flexibility in the operation of your machines but also a high level of safety and reliability. In our service modules, our specialists work with foresight to ensure the uninterrupted operation of your system. Intelligent cloud solutions can also play an important part in this.

The benefits of our solution:

  • All the important data are stored in encrypted form (and thus protected from misuse), and they can contribute to direct self-help in many different ways.
  • When required, experts can access the machine-related information easily and quickly and then provide remote support.
  • This means that a technician is no longer needed on site in 80% of service situations.

1. Take an inventory of the machine with Asset Management

Create the basis for uninterrupted operation and improved remote services.

  • By taking an inventory of the entire machine, all the relevant machine components (also known as assets) can be recorded in the Lenze Asset Management Software on site, with their serial number, device identification, installation position and functional area.
  • Afterwards, this database is enhanced with the relevant asset information, such as delivery times or availability, maintenance intervals, the lifecycle of the components, and documents such as instruction manuals, to name just a few examples. All this asset information is attached to the digital twin - the basis for our service packages.
  • The digital twin of your machine makes it possible to provide important help in the context of remote maintenance and in the intelligent planning of maintenance intervals. This increases the availability of your machine.

2. In an emergency we react immediately - with our digital service modules

We can quickly carry out an error analysis and rectify a fault by using modern communication technologies in remote support. For example:

  • Scanning and sending the machine's nameplate via a smartphone will trigger a service ticket, and then we have direct access to the relevant product data and can provide fast support.
  • Smart devices and the Lenze Service App can use the Live Picture function to send images of the problem or fault from anywhere, and then the problem or fault can be analysed, documented and rectified.
  • New orders or replacement orders are fast and easy thanks to the instantly accessible information.
  • Machine monitoring, visualisation of the Overall Equipment Effectiveness (OEE) data, and systematic display of the maintenance cycles for the installed components.
  • Linking and visualising the alarm functions for the machine and the installed components.