g500-B bevel gearboxes

Efficiency and accuracy in the application.

The efficient bevel gearboxes are characterised by high permissible radial forces, closely stepped ratios and a low backlash.

They are available in a 2- and 3-stage design with a torque of up to 20000 Nm and a ratio of up to i=360.

Advantages:

  • Highly efficient right-angle gearbox with a compact design for space-optimised assembly
  • Standardised shaft and flange dimensions for easy machine integration
  • Low backlash and high torsional stiffness guarantee precise results during positioning

Can be combined with the following motors:

  • With Lenze Smart Motor m300 at a rated torque of 1.75 Nm and 5 Nm
  • With IE1, IE2 and IE3 three-phase AC motors according to the ErP Directive in the power range from 0.06 to 55 kW
  • With inverter-optimised MF three-phase AC motors in the power range from 0.55 to 22 kW
  • With synchronous servo motors and asynchronous servo motors in the power range from 0.25 to 38.4 kW
g350-B smart geared motor: just the thing for your transport needs.

g350-B smart geared motor: just the …

g350-B smart geared motor: just the thing for your transport needs.

g350-B smart geared motor: just the thing for your transport needs.

g350-B – the compact drive for container conveyor technology.

GKR bevel gearboxes

GKR bevel gearboxes

GKR bevel gearboxes

GKR bevel gearboxes

Our bevel gearboxes are a showpiece for lightweight engineering. They are also highly efficient and feature wear-free toothing.

GKS helical-bevel gearboxes

GKS helical-bevel gearboxes

GKS helical-bevel gearboxes

GKS helical-bevel gearboxes

Helical-bevel gearboxes have the major benefit of enabling extremely precise and reproducible positioning movements owing to their high torsional stiffness and low backlash.

GSS helical-worm gearboxes

GSS helical-worm gearboxes

GSS helical-worm gearboxes

GSS helical-worm gearboxes

The helical-worm gearbox is a particularly low-noise drive component.