Panel building & System engineering

Control panels with project management

The Lenze Systems Engineers provide project engineering for machine control panels. Working from the motion requirements, our engineers can work with you to design an optimised automation system with control panels and drive cabinets. Further services include installation, commissioning and operator training.

Our Systems Engineers will work together with you to achieve the complete automation & control system with optimum cost and performance. Our motion-centric approach includes both decentralised drive based automation and central controller-based automation.

You can choose some or all of our available menu of services:

  • evaluation of requirements and solution proposal
  • project planning & creation of CAD circuit diagrams
  • integration of HMI, I/O, IPC, PLC and suitable network communications
  • development of software
  • control panel construction to relevant standards
  • on-site installation
  • commissioning
  • operator training

Benefits from Lenze Systems Engineers

You gain with time saving and cost reduction. Using the Lenze Systems Engineers as a single point of responsibility saves your time with a reduced management workload, faster running projects and a single resource at installation and commissioning. Bringing together the drives source with panel building means no second margins or handling costs, you need less in-house resources and your cash flow improves with invoicing at delivery.

In addition you get worldwide support from the Lenze Group and a 2 year warranty.

Safety Engineering - how we can help you

Lenze safety technology puts safety functionality such as Safe Torque Off, Safe Stop, Safe Maximum Speed into the drive. These functions are defined in IEC61508 as SIL 2 or 3, EN ISO 13849-1 as PL d or e, making the obtaining of your machine approval easier. Furthermore putting the safety functions into the drive simplifies the control system, reduces panel sizes and costs.

To talk about a panel building or systems engineering opportunity, in the first instance contact our Sales Engineers, telephone 01234 753200 or email Sales.UK@Lenze.com