Airport baggage handling systems: from early baggage storage to baggage delivery.

Airports are not only transit hubs for millions of passengers, but also for a large amount of baggage and cargo. They are a hotspot for intralogistical applications with efficient conveyors that are optimally and securely connected to upstream and downstream systems.

Airport baggage handling systems: from early baggage storage to baggage delivery.

Legende:

  1. Early baggage
  2. Check-in
  3. Belt conveyor
  4. Dish conveyor belt
  5. Ejector
  6. Baggage reclaim

The transport of baggage at the airport poses extreme requirements for conveyor systems:

  • High throughput of bags or bag sorting
  • Reduced energy consumption
  • Easy service during running operation
  • Low noise levels

We help you meet these demands with innovative, individual and energy-efficient solutions.

 

 

Early baggage: reliable storage and retrieval.

  • High storage availability thanks to efficient automation solutions with tried-and-tested technology for storage and retrieval units
  • Efficient components for high baggage throughput
  • Modular technology functions for greater flexibility
  • Optimised transport movements for high efficiency
  • DC-bus connection between travel and hoist drives for reduced energy consumption
  • Regenerative modules for optimal energy balance
Early baggage: reliable storage and retrieval.

 

 

Check-in: perfect timing right from the start.

  • Simple and efficient decentralised drive solution for fast and exact baggage assignment
  • Especially quiet operation thanks to the extremely high quality of the components
  • High-efficiency gearbox for reduced energy consumption
  • Soft start and deceleration with adjustable ramp for low maintenance
  • Freely adjustable speed for streamlined use of different drives
  • Reduced wiring complexity thanks to electronic contactor and motor protection function
Check-in: perfect timing right from the start.

 

 

Belt conveyors: efficiency in motion.

  • Simple and efficient decentralised drive solution for fast conveyor speeds
  • High reliability thanks to 70 years of experience in materials handling technology
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the "VFC eco" energy saving function
  • Soft start and deceleration with adjustable ramp for low maintenance
  • Decentralised drive concept for minimal installation and wiring complexity
Belt conveyors: efficiency in motion.

 

 

Dish conveyor belts for luggage: simply very reliable.

  • Decentralised drive solution for extremely fast conveyor speeds over long stretches
  • Integrated EcoMode for reduced energy consumption
  • Softstart and deceleration with adjustable ramps protect material and transported goods
  • Reduced cabling by getting rid of the previous contactor or starter solutions
Dish conveyor belts for luggage: simply very reliable.

 

 

Ejectors: for especially selective sorting.

  • Highly dynamic drive technology with premium control quality for directing individual bags and cases into one output for final sorting or routing purposes
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the "VFC eco" energy saving function
  • Pluggable technology for fast and easy replacement during maintenance
Ejectors: for especially selective sorting.

 

 

Baggage reclaim: efficiency on a revolving belt.

  • Especially quiet operation thanks to the extremely high quality of the components
  • Reduced energy consumption through optimisations in no-load and partial load operation as well as use of the "VFC eco" energy saving function
  • Increased system stability thanks to drives that can handle overload
  • Pluggable technology for fast and easy replacement during maintenance
Baggage reclaim: efficiency on a revolving belt.