Lenze Smart Motor for mains operation

A single motor for many applications.

New freedom in motion for engineers. The Lenze Smart Motor reduces the number of different drive versions by up to 70%. Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications.

Furthermore, the Lenze Smart Motor meets the highest requirements to energy efficiency and can be operated very conveniently using a smartphone.

Advantages:

  • Freely adjustable speed reduces the number of different drives
  • Integrated soft start function
  • Less wiring thanks to electronic contactor and motor protection function
  • Outstanding energy efficiency
  • Can be operated by an NFC-capable smartphone and Lenze app
IE3 m240-P three-phase AC motors for mains operation

IE3 m240-P three-phase AC motors for …

IE3 m240-P three-phase AC motors for mains operation

IE3 m240-P three-phase AC motors for mains operation

IE3 m240-P three-phase AC motor for constant motion.

Suitable for mains operation.

IE2 MH three-phase AC motors for mains operation

IE2 MH three-phase AC motors for mains …

IE2 MH three-phase AC motors for mains operation

IE2 MH three-phase AC motors for mains operation

Energy efficient MH three-phase AC motor (IE2) for constant and variable motion.

Suitable for energy efficient mains operation.

IE1 MD three-phase AC motors for mains operation

IE1 MD three-phase AC motors for mains …

IE1 MD three-phase AC motors for mains operation

IE1 MD three-phase AC motors for mains operation

MD three-phase AC motor (IE1) for constant and variable motion.

Suitable for mains operation.

IE1 MD/IE2 MH basic three-phase AC motors

IE1 MD/IE2 MH basic three-phase AC …

IE1 MD/IE2 MH basic three-phase AC motors

IE1 MD/IE2 MH basic three-phase AC motors

IE1 MD/IE2 MH basic three-phase AC motor for constant motion.

Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.

EASY Product Finder

Your quick access to:

  • Product details
  • Product configuration
  • CAD drawings
  • M-n characteristics
  • Online quotation