MCA asynchronous servo motors
The MCA asynchronous servo motors are particularly suitable for environments which require compact units and a high construction-related operational reliability.
Highlights
- Small volume
- Low moments of inertia
- Plug connections for quick mounting and easy serviceability
- Optimized for use as geared motors with g500, g7x0, and g8x0 gearboxes
- Can be combined with i700 cabinet and i950 cabinet servo inverters
Technical data and features
Technical data | 0.8 ... 53.8 kW 2 ... 280 Nm |
---|---|
Version | B3 B5 B14 B35 |
Feedback | Resolver Absolute value encoder Incremental encoder |